Non-UL LW4

Download Category Specifications
Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
More Options
8 AWG 8 AWG
0 0
168 168
285 7.24
80 119
80 80
More Options
6 AWG 6 AWG
0 0
259 259
305 7.75
120 178
105 105
More Options
4 AWG 4 AWG
0 0
385 385
340 8.64
167 249
140 140
More Options
2 AWG 2 AWG
0 0
651 651
420 10.67
259 385
190 190
More Options
1 AWG 1 AWG
0 0
798 798
498 12.65
332 494
220 220
More Options
1/0 AWG 1/0 AWG
0 0
1026 1026
525 13.34
409 609
260 260
More Options
2/0 AWG 2/0 AWG
0 0
1254 1254
570 14.48
465 691
300 300
More Options
3/0 AWG 3/0 AWG
0 0
1615 1615
635 16.13
617 918
350 350
More Options
4/0 AWG 4/0 AWG
0 0
2052 2052
695 17.65
770 1145
405 405
More Options
250 KCMIL 250 KCMIL
0 0
2451 2451
875 22.23
1015 1511
455 455
More Options
350 KCMIL 350 KCMIL
0 0
3458 3458
975 24.77
1310 1949
570 570
More Options
500 KCMIL 500 KCMIL
0 0
4921 4921
1150 29.21
1879 2796
700 700

Standards & References

Construction

Resources

There are no downloadable resources for this product.