Stock # | 10418R108 10418R108 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 2052 2052 | |
Nom. OD (mils) (mm) | 695 17.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 770 1145 | lbs/1000' kgs/km |
Allowable Ampacity | 405 405 |