8-19 CU GPT MARINE BLACK 1500 FT LW63 F080020500

Southwire #: F080020500

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
DARK GREEN
LIGHT GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 222 5.64 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 61 91 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.