SPEC: 50050

4/0-2109 SD CU SGX SAE RED 125C 250 FT SPEC50050 F4T0150218

Southwire #: F4T0150218

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
RED
Packaging

Application & Features

Battery cables intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less. Can be used in harnesses made for all types of surface vehicles. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature humidity cycling. 600 - 1000 Volt rated designs may be available upon special order.

Specifications

Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 2109 2109
Nom. OD (mils) (mm) 714 18.14 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 783 1165 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • SAE J1127 Surface Vehicle Standard Low Voltage Battery Cable

Construction

  1. Conductor:Flexible stranded bare copper with craft paper separator. Tinned copper available upon request
  2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.