SPEC: 50050

General Purpose Automotive Battery Cable (SGX) SPEC50050

125°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Battery cables intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less. Can be used in harnesses made for all types of surface vehicles. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature humidity cycling. 600 - 1000 Volt rated designs may be available upon special order.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
133 133
315 8.00
113 168
More Options
4 AWG 4 AWG
133 133
374 9.50
176 261
More Options
2 AWG 2 AWG
133 133
428 10.87
258 384
More Options
1 AWG 1 AWG
259 259
460 11.68
319 474
More Options
1/0 AWG 1/0 AWG
1026 1026
523 13.28
402 598
More Options
2/0 AWG 2/0 AWG
1254 1254
578 14.68
486 723
More Options
3/0 AWG 3/0 AWG
1615 1615
654 16.61
620 922
More Options
4/0 AWG 4/0 AWG
2109 2109
714 18.14
783 1165

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • SAE J1127 Surface Vehicle Standard Low Voltage Battery Cable

Construction

  1. Conductor:Flexible stranded bare copper with craft paper separator. Tinned copper available upon request
  2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.