SPEC: 53005

18-16 CU AWM 3321/3505/3289/CL1503 AWM I A XLP 600V SAE BLACK-VIOLET 1x15% 10000 FT SPEC53005 F1807118DV

Southwire #: F1807118DV

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH BLUE STRIPE
BLACK WITH GRAY STRIPE
BLACK WITH GREEN STRIPE
BLACK WITH ORANGE STRIPE
BLACK WITH TAN STRIPE
BLACK WITH VIOLET STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BROWN
DARK BLUE
DARK GREEN
GRAY
GREEN
GREEN WITH BLACK STRIPE
GREEN WITH YELLOW STRIPE
LIGHT BLUE
ORANGE
ORANGE WITH BLACK STRIPE
PINK
PURPLE
PURPLE WITH BLACK STRIPE
RED
RED WITH BLACK STRIPE
RED WITH WHITE STRIPE
TAN
WHITE
WHITE WITH ORANGE STRIPE
WHITE WITH PURPLE STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
Packaging

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.

  • AWM Style 3271: 125°C Dry
  • AWM Style 3289: 150°C Dry
  • AWM Style 3321: 150°C Dry
  • AWM Style 3505: 150°C Dry
  • CL1503: 150°C Dry
  • AWM I A: 150°C Dry

  • Rated for FT1

    Specifications

    Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
    No. of Strands 16 16
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Nom. OD (mils) (mm) 108 2.74 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.