Stock # | F1T0110300 F1T0110300 | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 1064 1064 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. OD (mils) (mm) | 590 14.99 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 427 636 | lbs/1000' kgs/km |