AWM 3340/3374 LW110

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
16 16
45 1.14
140 3.56
13 19
More Options
16 AWG 16 AWG
26 26
45 1.14
153 3.89
17 25
More Options
14 AWG 14 AWG
41 41
45 1.14
168 4.27
23 34
More Options
12 AWG 12 AWG
65 65
45 1.14
187 4.75
32 47
More Options
10 AWG 10 AWG
105 105
45 1.14
216 5.49
47 69
More Options
8 AWG 8 AWG
84 84
60 1.52
297 7.54
83 124
More Options
6 AWG 6 AWG
84 84
60 1.52
339 8.61
121 180
More Options
4 AWG 4 AWG
133 133
60 1.52
392 9.96
177 263
More Options
2 AWG 2 AWG
259 259
80 2.03
487 12.37
277 412
More Options
1 AWG 1 AWG
833 833
80 2.03
520 13.21
330 490
More Options
1/0 AWG 1/0 AWG
259 259
95 2.41
615 15.62
437 650
More Options
2/0 AWG 2/0 AWG
259 259
80 2.03
648 16.46
540 803
More Options
3/0 AWG 3/0 AWG
1672 1672
80 2.03
694 17.63
634 944
More Options
4/0 AWG 4/0 AWG
266 266
95 2.41
785 19.94
830 1234
More Options
250 KCMIL 250 KCMIL
2451 2451
95 2.41
770 19.56
889 1323

Standards & References

Construction

Resources

There are no downloadable resources for this product.