Stock # | F180741805 F180741805 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 16 16 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 108 2.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 10 14 | lbs/1000' kgs/km |