AWM 3300 LW108

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1/0 AWG 1/0 AWG
259 259
80 2.03
600 15.24
425 633

Standards & References

Construction

Resources

There are no downloadable resources for this product.