AWM 3289 LW106

Download Category Specifications
Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
16 16
30 0.76
110 2.79
9 14

Standards & References

Construction

Resources

There are no downloadable resources for this product.