AWM 2474

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
FBD018
18 AWG 18 AWG
16 16
318 8.08
28 41
FBD008
18 AWG 18 AWG
16 16
424 10.77
37 55
FBD007
18 AWG 18 AWG
16 16
545 13.84
47 70
FBD108
14 AWG 14 AWG
41 41
276 7.01
38 57
FBD022
14 AWG 14 AWG
41 41
414 10.52
56 84
FBD021
14 AWG 14 AWG
41 41
552 14.02
75 112
FBD090
12 AWG 12 AWG
65 65
790 20.07
139 207
FBD129
10 AWG 10 AWG
105 105
175 4.45
202 300

Standards & References

Construction

Resources

There are no downloadable resources for this product.