AWM 1232 LW70

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
7 7
60 1.52
306 7.77
111 165

Standards & References

Construction