AWM 1011 LW68

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
1 1
30 0.76
87 2.21
5 8
More Options
18 AWG 18 AWG
16 16
30 0.76
106 2.69
9 14

Standards & References

Construction

Resources

There are no downloadable resources for this product.