For use as a component hook-up wire in eletrionic manufactured products.
Stock # | F2201632PU F2201632PU | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nom. OD (mils) (mm) | 62 1.57 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 4 5 | lbs/1000' kgs/km |
Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.