Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are con- structed with 7-strand copper conductors insulated with PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 105°C and rated for Class I Div II hazardous locations, and sun resistant. The jacket is black PVC with a nylon ripcord for easy removal.
Cond. Size | 16 AWG 16 AWG | |
Conductor Number | 8 8 | |
Diameter Over Conductor (in) (cm) | 0.056 0.14 | inch cm |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 0.667 1.69 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 286 426 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 8.0 20.32 | inch cm |
DC Resistance at 25C (ohms/1000') (ohms/km) | 4.181 6.22 | ohms/1000' ohms/km |