SPEC: 44069

3/0-1672 CU XHHW-2 1000V RW90 600V MACHINE FLEXIBLE POWER GREEN SPEC44069 45712899

Southwire #: 45712899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GREEN
RED
Packaging

Application & Features

Southwire Type XHHW-2 & RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for service, feeders, and branch circuit wiring as specified in the National Electric Code (NEC) and the Canadian Electrical Code (CE Code). XHHW-2 & RW90 conductors may be used at conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Voltage rating for XHHW-2 conductors is 600 volts and 1000 volts. Voltage rating for RW90 conductors is 600 volts. Flexible bare copper stranding allows for ease of installation in locations with limited space, as well as including for use in electrical equipment for industrial facilities with harsh chemical environments, telecommunications applications and data centers.

Specifications

Cond. Size 3/0 AWG 3/0 AWG
Conductor Number 1 1
Cond. Strands 1666 1666
Diameter Over Conductor (in) (cm) 0.533 1.35 inch cm
Insulation Thickness (mils) (mm) 55 1.40 mils mm
Approx. OD (in) (cm) 0.603 1.53 inch cm
Approx. Weight (lbs/1000') (kgs/km) 578 860 lbs/1000' kgs/km

! Green insulation
^ Green with yellow stripe insulation
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sunlight Resistance

Construction

  1. Conductor: 8 AWG - 4/0 AWG: Class K, flexible stranded, soft-drawn bare copper. 250 kcmil - 750 kcmil; Class I, flexible concentric ropelay stranded, soft-drawn bare copper
  2. Insulation: Black, sunlight, gas, & oil resistant Cross-Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.