Southwire’s Machine Flex® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. 1/0 AWG & larger rated for CT use.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 1221 1221 | |
| Diameter Over Conductor (in) (cm) | 0.858 2.18 | inch cm |
| Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
| Approx. OD (in) (cm) | 0.998 2.53 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1641 2442 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.