SPEC: 44103

4/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
4 4
71 71
0.145 0.37
60 1.52
155 3.94
0.988 2.51
577 859
More Options
6 AWG 6 AWG
4 4
65 65
0.186 0.47
60 1.52
145 3.68
1.120 2.84
748 1113
More Options
4 AWG 4 AWG
4 4
112 112
0.235 0.60
60 1.52
125 3.18
1.223 3.11
1054 1569
More Options
2 AWG 2 AWG
4 4
168 168
0.290 0.74
60 1.52
145 3.68
1.465 3.72
1766 2628
More Options
1 AWG 1 AWG
4 4
224 224
0.300 0.76
80 2.03
145 3.68
1.654 4.20
1985 2954
More Options
1/0 AWG 1/0 AWG
4 4
259 259
0.379 0.96
80 2.03
165 4.19
1.729 4.39
2249 3347
More Options
2/0 AWG 2/0 AWG
4 4
324 324
0.400 1.02
80 2.03
225 5.72
1.874 4.76
2764 4113
More Options
3/0 AWG 3/0 AWG
4 4
418 418
0.480 1.22
80 2.03
155 3.94
1.890 4.80
3226 4801
More Options
4/0 AWG 4/0 AWG
4 4
532 532
0.530 1.35
80 2.03
235 5.97
2.199 5.59
3979 5921
More Options
350 KCMIL 350 KCMIL
4 4
893 893
0.670 1.70
95 2.41
284 7.21
2.968 7.54
7114 10587
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 60C Allowable Ampacity In Air 75C Allowable Ampacity In Air 90C
More Options
8 AWG 8 AWG
0.679 1.01
0.818 1.22
0.052 0.08
3.9 9.91
38 38
46 46
52 52
More Options
6 AWG 6 AWG
0.435 0.65
0.524 0.78
0.051 0.08
5.6 14.22
50 50
62 62
70 70
More Options
4 AWG 4 AWG
0.274 0.41
0.330 0.49
0.048 0.07
6.1 15.49
67 67
81 81
91 91
More Options
2 AWG 2 AWG
0.172 0.26
0.207 0.31
0.045 0.07
7.3 18.54
90 90
106 106
122 122
More Options
1 AWG 1 AWG
0.137 0.20
0.164 0.24
0.046 0.07
8.2 20.83
105 105
125 125
142 142
More Options
1/0 AWG 1/0 AWG
0.109 0.16
0.131 0.19
0.044 0.07
8.6 21.84
121 121
145 145
164 164
More Options
2/0 AWG 2/0 AWG
0.087 0.13
0.104 0.15
0.043 0.06
9.3 23.62
139 139
166 166
190 190
More Options
3/0 AWG 3/0 AWG
0.069 0.10
0.083 0.12
0.042 0.06
9.4 23.88
201 201
241 241
274 274
More Options
4/0 AWG 4/0 AWG
0.055 0.08
0.067 0.10
0.041 0.06
13.1 33.27
186 186
222 222
253 253
More Options
350 KCMIL 350 KCMIL
0.033 0.05
0.042 0.06
0.040 0.06
17.8 45.21
254 254
305 305
346 346

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • CSA C22.2 No. 96 Portable Power Cables
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape: Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation: Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red, green
  4. Fillers: Jute fillers applied as needed to round the cable core
  5. Reinforcement Binder: Reinforcing binder with twine applied over the core
  6. Jacket: Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.