Southwire’s medium voltage non-shielded jumper and switchgear cable is a flexible power cable that is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded flexible cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C.
This cable is rated up to 40KV and is not UL listed. See Table 2 for installation guidelines
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
2 AWG
2 AWG
|
0
0
|
168
168
|
0.290
0.74
|
210
5.33
|
0.753
1.91
|
177
263
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
259
259
|
0.379
0.96
|
210
5.33
|
0.840
2.13
|
548
816
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
324
324
|
0.400
1.02
|
220
5.59
|
0.883
2.24
|
674
1003
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
532
532
|
0.530
1.35
|
210
5.33
|
0.979
2.49
|
960
1429
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
893
893
|
0.670
1.70
|
230
5.84
|
1.160
2.95
|
1475
2195
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
1221
1221
|
0.858
2.18
|
230
5.84
|
1.350
3.43
|
1970
2932
|
† Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
2 AWG
2 AWG
|
0.172
0.26
|
0.207
0.31
|
0.045
0.07
|
530
240.40
|
115
115
|
130
130
|
| More Options |
1/0 AWG
1/0 AWG
|
0.109
0.16
|
0.131
0.19
|
0.044
0.07
|
844
382.83
|
150
150
|
170
170
|
| More Options |
2/0 AWG
2/0 AWG
|
0.087
0.13
|
0.104
0.15
|
0.043
0.06
|
1064
482.62
|
175
175
|
195
195
|
| More Options |
4/0 AWG
4/0 AWG
|
0.055
0.08
|
0.067
0.10
|
0.041
0.06
|
1692
767.48
|
230
230
|
260
260
|
| More Options |
350 KCMIL
350 KCMIL
|
0.033
0.05
|
0.042
0.06
|
0.040
0.06
|
2800
1270.06
|
310
310
|
350
350
|
| More Options |
500 KCMIL
500 KCMIL
|
0.023
0.03
|
0.031
0.05
|
0.039
0.06
|
4000
1814.37
|
380
380
|
430
430
|