SPEC: 60421

14-7 STR CU THHN AIA MC MINI-SPLIT BLACK JKT 600V

Southwire #: 58341099

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Installed without the use of conduit.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required

Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 7 7
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.070 0.18 inch cm
Color BK,RD,BE,BN,OE,YW,RD/BK,WE,GN BK,RD,BE,BN,OE,YW,RD/BK,WE,GN
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Jacket Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 0.650 1.65 inch cm
Copper Weight (lbs/1000') (kgs/km) 89 132 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 231 344 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-3 Complies with European Directive 2015/863
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor: Stranded class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath
  3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath
  4. Armor:Aluminum Interlocked Armor
  5. Jacket:Polyvinyl Chloride (PVC) sunlight resistant and corrosion resistant

Resources

There are no downloadable resources for this product.