Southwire’s 600 Volt Type TC-ER-JP control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free - VW-1 Rated.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Insulation Thickness (mils) (mm) | Ground Size | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
16 AWG
16 AWG
|
4
4
|
26
26
|
|
BK, RD, WE, GN
BK, RD, WE, GN
|
20
0.51
|
|
45
1.14
|
0.343
0.87
|
32
48
|
72
107
|
4.487
6.68
|
5.406
8.05
|
1.4
3.56
|
-
-
|
18
18
|
| More Options |
14 AWG
14 AWG
|
4
4
|
1
1
|
0.064
0.16
|
BK, RD, WE, GN
BK, RD, WE, GN
|
20
0.51
|
|
45
1.14
|
0.348
0.88
|
50
74
|
89
132
|
2.631
3.92
|
3.170
4.72
|
1.4
3.56
|
16
16
|
20
20
|
| More Options |
14 AWG
14 AWG
|
3
3
|
7
7
|
0.064
0.16
|
BK, RD, GN
BK, RD, GN
|
20
0.51
|
1 x 14
1 x 14
|
45
1.14
|
0.337
0.86
|
38
57
|
75
112
|
2.631
3.92
|
3.170
4.72
|
1.3
3.30
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
4
4
|
7
7
|
0.070
0.18
|
BK, RD, WE, GN
BK, RD, WE, GN
|
20
0.51
|
|
45
1.14
|
0.351
0.89
|
51
76
|
93
138
|
2.631
3.92
|
3.170
4.72
|
1.4
3.56
|
16
16
|
20
20
|
| More Options |
14 AWG
14 AWG
|
7
7
|
7
7
|
0.070
0.18
|
BK, RD, BE, OE, YW, BN, RD/BK
BK, RD, BE, OE, YW, BN, RD/BK
|
20
0.51
|
|
45
1.14
|
0.429
1.09
|
90
134
|
151
225
|
2.631
3.92
|
3.170
4.72
|
1.7
4.32
|
14
14
|
17
17
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.