SPEC: 10090

18 SOL CU 2/C CL2/CMH PVC BROWN 500 FT SPEC10090 553025507

Southwire #: 553025507

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
WHITE
Conductor Color
Packaging

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Specifications

Cond. Size null AWG null AWG

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • 150 Voltage rating per NEC® Article 725
  • ETL listed to UL 13
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2

Construction

  1. Solid copper conductors with 6 mils of PVC insulation
  2. Conductors are covered with a PVC jacket, Brown or White
  3. Ripcord

Resources