SPEC: 10090

20 SOL CU 12/C CL2/CMH PVC BROWN 250 FT SPEC10090 552120407

Southwire #: 552120407

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
Packaging

Application & Features

  • 150 Voltage
  • rating per NEC® Article 725
  • ETL listed to UL 13 and UL 444
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2
  • C22.2 214 TYPE CMH
  • Specifications

    Cond. Size 20 AWG 20 AWG
    Conductor Number 12 12
    Cond. Strands Solid Solid
    Diameter Over Conductor (in) (cm) 0.032 0.08 inch cm
    Color RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE
    Insulation Thickness (mils) (mm) 5 0.13 mils mm
    Jacket Thickness (mils) (mm) 15 0.38 mils mm
    Approx. OD (in) (cm) 0.209 0.53 inch cm
    Copper Weight (lbs/1000') (kgs/km) 36 54 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 42 63 lbs/1000' kgs/km
    DC Resistance at 25C (ohms/1000') (ohms/km) 10.503 15.63 ohms/1000' ohms/km
    AC Resistance at 75C (ohms/1000') (ohms/km) 12.655 18.83 ohms/1000' ohms/km
    Inductive Reactance (ohms/1000') (ohms/km) 0.027 0.04 ohms/1000' ohms/km
    Min. Bend Radius (in) (cm) 0.8 2.03 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 13 Power-Limited Circuit Cables
    • UL 444 CM/CL2

    Construction

    1. Conductor:Solid bare copper per ASTM B3
    2. Insulation:High Density Polyethylene HDPE
    3. Rip Cord:Rip cord for ease of jacket strip ability
    4. Overall Jacket:Polyvinyl Chloride (PVC) Jacket in Brown

    Resources