High Voltage Cu 69kV Power Cable HVUD1

Compact Cu smooth condutor shield, super clean XLPE insulation, true triple extrusion and dry cured, firmly bonded insualtion shield, Cu moisture impervious sheath, PE jacket with extruded semi-conductive outer layer.

Download Category Specifications
PDF Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 69,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
1250 KCMIL 1250 KCMIL
85 85
650 16.51
3335 84.73
8547 12719
More Options
5 5
3000 KCMIL 3000 KCMIL
306 306
650 16.51
4241 107.74
15347 22839

Standards & References

  • ICEA S-108-720 AEIC CS9 - And IEC 60840 or 62067 upon request as applicable

Construction

Resources

There are no downloadable resources for this product.