Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 345,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 3500 KCMIL 3500 KCMIL | |
No. of Strands | 324 324 | |
Insulation Thickness (mils) (mm) | 984 25.00 | mils mm |
Nom. OD (mils) (mm) | 5111 129.82 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 19508 29031 | lbs/1000' kgs/km |