345 kV XLPE Laminate Power Cable HVUD23

SW standard wall XLPE copper or aluminum laminate sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 345,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, Cu Screen Wires, Cu Laminate Al Cond, Cu Screen Wires, Al Laminate
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) Cable Weight² (lbs/ft)
1250 31.75
1.19 3.02
1260 3200.40
3.88 9.86
4.61 11.71
83/56 83/56
38.37 38.37
3.37 3.37
10.81 10.81
8.32 8.32
1500 38.10
1.32 3.35
1181 2999.74
3.85 9.78
4.57 11.61
83/55 83/55
42.75 42.75
3.72 3.72
11.37 11.37
8.34 8.34
1750 44.45
1.43 3.63
1142 2900.68
3.88 9.86
4.61 11.71
83/56 83/56
45.73 45.73
3.98 3.98
12.14 12.14
8.59 8.59
2000 50.80
1.50 3.81
1142 2900.68
3.95 10.03
4.69 11.91
85/57 85/57
47.32 47.32
4.12 4.12
13.08 13.08
8.96 8.96
2500 63.50
1.73 4.39
1063 2700.02
4.05 10.29
4.79 12.17
87/58 87/58
54.58 54.58
4.75 4.75
14.66 14.66
9.51 9.51
3000 76.20
1.89 4.80
1063 2700.02
4.28 10.87
5.03 12.78
91/61 91/61
59.13 59.13
5.15 5.15
16.66 16.66
10.46 10.46
3500 88.90
2.07 5.26
1063 2700.02
4.38 11.13
5.15 13.08
93/62 93/62
61.24 61.24
5.33 5.33
18.42 18.42
11.16 11.16
4000 101.60
2.17 5.51
1063 2700.02
4.48 11.38
5.25 13.34
95/63 95/63
63.19 63.19
5.50 5.50
20.14 20.14
11.83 11.83
5000 127.00
2.48 6.30
1063 2700.02
4.79 12.17
5.59 14.20
101/68 101/68
69.32 69.32
6.04 6.04
24.54 24.54
13.38 13.38
6000 152.40
2.67 6.78
1063 2700.02
4.99 12.67
5.79 14.71
105/70 105/70
73.13 73.13
6.37 6.37
27.30 27.30
14.78 14.78
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
1250 31.75
1010 1010
700 700
840 840
582 582
810 810
561 561
680 680
471 471
1500 38.10
1090 1090
755 755
900 900
624 624
880 880
610 610
730 730
506 506
1750 44.45
1150 1150
797 797
950 950
658 658
940 940
651 651
780 780
540 540
2000 50.80
1370 1370
949 949
1110 1110
769 769
1100 1100
762 762
900 900
624 624
2500 63.50
1500 1500
1039 1039
1220 1220
845 845
1220 1220
845 845
980 980
679 679
3000 76.20
1600 1600
1109 1109
1300 1300
901 901
1320 1320
915 915
1060 1060
734 734
3500 88.90
1700 1700
1178 1178
1370 1370
949 949
1410 1410
977 977
1130 1130
783 783
4000 101.60
1880 1880
1303 1303
1500 1500
1039 1039
1610 1610
1115 1115
1290 1290
894 894
5000 127.00
2000 2000
1386 1386
1590 1590
1102 1102
1770 1770
1226 1226
1400 1400
970 970
6000 152.40
2075 2075
1438 1438
1610 1610
1115 1115
1800 1800
1247 1247
1425 1425
987 987

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 362 kV
  • BIL Rating: 1300 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 440 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer