Insulated Ground Wire GEN40

Genesis® Insulated Ground Wires provide a convenient means to ground low voltage devices and equipment.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Insulated Ground Wire is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
1 1
Solid Solid
Unshielded Unshielded
17 26

Standards & References

Genesis® Insulated Ground Wire meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Insulated Ground Wire features the following quality and convenience characteristics:

  1. Bare copper ground wire.
  2. Polypropylene insulation.
  3. Sequential length marking for easy tracking of usage.
  4. Rated for 150 Volts
  5. Rated for -20 °C to 60 °C.

Resources

There are no downloadable resources for this product.