Fire Alarm Unshielded Cable, Riser GEN18

Genesis® Fire Alarm Cables ensure uninterrupted fire protection. Built to exceed the demands of rigorous fire safety codes and regulations, UL listed, and Made in the USA.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Riser Rated Unshielded Fire Alarm Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
4 4
Solid Solid
Unshielded Unshielded
12 17
More Options
22 AWG 22 AWG
6 6
Solid Solid
Unshielded Unshielded
16 24
More Options
18 AWG 18 AWG
2 2
Solid Solid
Unshielded Unshielded
14 21
More Options
18 AWG 18 AWG
4 4
Solid Solid
Unshielded Unshielded
26 38
More Options
18 AWG 18 AWG
6 6
Solid Solid
Unshielded Unshielded
37 55
More Options
16 AWG 16 AWG
2 2
Solid Solid
Unshielded Unshielded
22 33
More Options
16 AWG 16 AWG
4 4
Solid Solid
Unshielded Unshielded
40 60
More Options
14 AWG 14 AWG
2 2
Solid Solid
Unshielded Unshielded
33 50
More Options
14 AWG 14 AWG
4 4
Solid Solid
Unshielded Unshielded
62 92
More Options
12 AWG 12 AWG
2 2
Solid Solid
Unshielded Unshielded
51 75
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
Unshielded Unshielded
53 79

Standards & References

Genesis® Riser Rated Unshielded Fire Alarm Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Unshielded Fire Alarm Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.