Fire Alarm Unshielded Cable, Plenum GEN17

Genesis® Fire Alarm Cables ensure uninterrupted fire protection. Built to exceed the demands of rigorous fire safety codes and regulations, UL listed, and Made in the USA.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Unshielded Fire Alarm Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
2 2
Solid Solid
Unshielded Unshielded
15 23
More Options
18 AWG 18 AWG
4 4
Solid Solid
Unshielded Unshielded
27 41
More Options
18 AWG 18 AWG
6 6
Solid Solid
Unshielded Unshielded
39 58
More Options
16 AWG 16 AWG
2 2
Solid Solid
Unshielded Unshielded
23 34
More Options
16 AWG 16 AWG
2 2
Stranded Stranded
Unshielded Unshielded
24 35
More Options
16 AWG 16 AWG
4 4
Solid Solid
Unshielded Unshielded
42 62
More Options
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
43 64
More Options
14 AWG 14 AWG
2 2
Solid Solid
Unshielded Unshielded
34 50
More Options
14 AWG 14 AWG
2 2
Stranded Stranded
Unshielded Unshielded
35 52
More Options
14 AWG 14 AWG
4 4
Solid Solid
Unshielded Unshielded
62 93
More Options
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
65 97
More Options
12 AWG 12 AWG
2 2
Solid Solid
Unshielded Unshielded
50 74
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
Unshielded Unshielded
52 77

Standards & References

Genesis® Plenum Rated Unshielded Fire Alarm Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Unshielded Fire Alarm Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Plenum PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.