Genesis® General Purpose Rated Baseband CCTV Coaxial Cable is suitable for installation as follows:
Style | RG59 RG59 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
Material | BC BC | |
Shielding | BC Braid BC Braid | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 35 52 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Baseband CCTV Coaxial Cable meets or exceeds the following:
Genesis® General Purpose Rated Baseband CCTV Coaxial Cable features the following quality and convenience characteristics: