600V SEOPRENE® SEOOW Cord with Black Jacket 105°C PCORD23

600 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
18 AWG 18 AWG
2 2
16 16
352 8.94
56 83
10 10
6.4 6.4
BLACK/WHITE BLACK/WHITE
More Options
18 AWG 18 AWG
3 3
16 16
365 9.27
64 95
10 10
6.4 6.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
18 AWG 18 AWG
4 4
16 16
387 9.83
75 111
7 7
6.4 6.4
WHITE/BLACK/GREEN/RED WHITE/BLACK/GREEN/RED
More Options
18 AWG 18 AWG
5 5
16 16
472 11.99
110 164
5 5
6.4 6.4
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
16 AWG 16 AWG
2 2
26 26
368 9.35
63 94
13 13
4.12 4.12
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
397 10.08
81 121
13 13
4.12 4.12
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
5 5
41 41
642 16.31
216 321
12 12
2.64 2.64
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
12 AWG 12 AWG
4 4
65 65
666 16.92
243 362
20 20
1.66 1.66
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
5 5
65 65
739 18.77
296 441
16 16
1.66 1.66
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
10 AWG 10 AWG
2 2
104 104
627 15.93
204 303
30 30
1.05 1.05
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
3 3
104 104
662 16.81
252 376
30 30
1.05 1.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
712 18.08
310 461
25 25
1.05 1.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
5 5
104 104
772 19.61
364 542
20 20
1.05 1.05
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant TPE
  3. Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket: Black TPE (other colors available upon request)