Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 56964501 56964501 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 5 5 | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 462 11.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 106 158 | lbs/1000' kgs/km |
Allowable Ampacity | 5 5 | |
Nom. DC Resistance (Conductor) | 6.4 6.4 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE |