Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59874002 59874002 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 7 7 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 690 17.53 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 262 390 | lbs/1000' kgs/km |
Allowable Ampacity | 10 10 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK |