Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59872803 59872803 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 7 7 | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 488 12.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 125 186 | lbs/1000' kgs/km |
Allowable Ampacity | 4.5 4.5 | |
Nom. DC Resistance (Conductor) | 6.4 6.4 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK |