600V ROYAL® SOOW Power Cord Non-UL/CSA with Black Jacket 90°C PCORD19

600 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, Non UL / Non CSA.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
8 AWG 8 AWG
2 2
133 133
615 15.62
218 325
40 40
0.72 0.72
BLACK/WHITE BLACK/WHITE
More Options
8 AWG 8 AWG
3 3
133 133
645 16.38
290 431
40 40
0.72 0.72
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
8 AWG 8 AWG
4 4
133 133
715 18.16
376 560
35 35
0.72 0.72
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
8 AWG 8 AWG
5 5
133 133
834 21.18
492 732
28 28
0.72 0.72
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
6 AWG 6 AWG
2 2
133 133
721 18.31
337 501
55 55
0.4 0.4
BLACK/WHITE BLACK/WHITE
More Options
6 AWG 6 AWG
3 3
133 133
726 18.44
419 624
55 55
0.4 0.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
6 AWG 6 AWG
4 4
133 133
803 20.40
539 803
45 45
0.4 0.4
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
6 AWG 6 AWG
5 5
133 133
937 23.80
702 1044
36 36
0.4 0.4
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
4 AWG 4 AWG
3 3
133 133
825 20.96
590 878
70 70
0.27 0.27
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
4 AWG 4 AWG
4 4
133 133
950 24.13
762 1134
60 60
0.27 0.27
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
2 AWG 2 AWG
3 3
168 168
1090 27.69
992 1477
95 95
0.16 0.16
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
2 AWG 2 AWG
4 4
168 168
1290 32.77
1314 1955
80 80
0.16 0.16
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
2 AWG 2 AWG
5 5
168 168
1373 34.87
1654 2461
64 64
0.16 0.16
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • ASTM B3, B174
  • NEC 400
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Black CPE (Other colors available upon request)