600V AMERICAN MUSTANG® SOOW Cord with Yellow Jacket 105°C

600V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

Download Category Specifications
PDF Excel Table

Application

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
570214
16 AWG 16 AWG
2 2
65 65
370 9.40
75 111
13 13
4.05 4.05
BLACK/WHITE BLACK/WHITE
630730
16 AWG 16 AWG
3 3
26 26
390 9.91
91 135
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
630727
16 AWG 16 AWG
4 4
26 26
415 10.54
107 159
10 10
4.05 4.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
598334
14 AWG 14 AWG
2 2
41 41
513 13.03
134 199
18 18
2.55 2.55
BLACK/WHITE BLACK/WHITE
630721
14 AWG 14 AWG
3 3
41 41
525 13.34
158 235
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
596981
14 AWG 14 AWG
4 4
41 41
565 14.35
193 287
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
595327
12 AWG 12 AWG
3 3
65 65
609 15.47
219 325
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
630722
12 AWG 12 AWG
4 4
65 65
668 16.97
274 408
20 20
1.61 1.61
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
630724
10 AWG 10 AWG
3 3
104 104
655 16.64
281 418
30 30
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
630725
10 AWG 10 AWG
4 4
104 104
710 18.03
337 501
25 25
0.98 0.98
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: EPDM
  • Jacket: Yellow CPE (Other colors available upon request)