Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
| Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 41 41 | |
| Nom. OD (mils) (mm) | 565 14.35 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 189 282 | lbs/1000' kgs/km |
| Allowable Ampacity | 15 15 | |
| Nom. DC Resistance (Conductor) | 2.55 2.55 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |