300V SEOPRENE PLUS® SJEOOW Cord with Yellow Jacket 105°C

300 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL / CSA listed.

Download Category Specifications
PDF Excel Table

Application

Southwire Type SJEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
654194
18 AWG 18 AWG
3 3
16 16
308 7.82
48 71
10 10
6.59 6.59
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
654228
16 AWG 16 AWG
3 3
26 26
329 8.36
60 90
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
654244
14 AWG 14 AWG
2 2
41 41
340 8.64
60 89
18 18
2.55 2.55
BLACK/WHITE BLACK/WHITE
654251
14 AWG 14 AWG
3 3
41 41
363 9.22
80 119
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
654285
12 AWG 12 AWG
3 3
65 65
428 10.87
119 177
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
654319
10 AWG 10 AWG
3 3
104 104
573 14.55
204 303
30 30
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B

Construction

  • Conductor: Class K stranded bare copper per ASTM B-174
  • Insulation: Heat, moisture and oil resistant TPE
  • Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  • Jacket: Yellow TPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.