123.3-7 AAAC CONV 15KV 15/75/75 MILS TRACK RESISTANT HDPE BLACK AL600V73 14244825

Southwire #: 14244825

Aluminum Conductors. Track-Resistant HD Polyethylene or Track-Resistant Crosslinked Polyethylene Covering.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
null
Packaging

Application & Features

Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 123.3 KCMIL 123.3 KCMIL
No. of Strands 7 7
Nom. OD (mils) (mm) 728 18.49 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 236 351 lbs/1000' kgs/km

Standards & References

Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:

  • ASTM B230
  • ASTM B231

Construction

Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.

  1. 6201

Resources

There are no downloadable resources for this product.