Solid (class A) bare copper are suitable for overhead transmission and distribution applications.
Stock # | 10650002 10650002 | |
Size (AWG or kcmil) | 2 AWG 2 AWG | |
No. of Strands | 1 1 | |
Stranding Class | A A | |
Strand Type | SOL SOL | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 257 6.54 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 201 299 | lbs/1000' kgs/km |
Allowable Ampacity | 225 225 | |
Rated Strength (lbs) (kg) | 1929 874.98 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.156 0.23 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, solid. Soft-drawn temper.