Cond. Size | 2 AWG 2 AWG | |
Strand Class | B B | |
Cond. Strands | 7 7 | |
Cond. Cmil (cmils) (mm) | 66360.0 42.81 | cmils mm² |
Approx. OD (in) (cm) | 0.282 0.72 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 204 304 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 0.162 0.24 | ohms/1000' ohms/km |