SPEC: 10080

2-7 SD CU CONV 4.38" LH 125 FT SPEC10080 10686403

Southwire #: 10686403

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 2 AWG 2 AWG
Strand Class B B
Cond. Strands 7 7
Cond. Cmil (cmils) (mm) 66360.0 42.81 cmils mm²
Approx. OD (in) (cm) 0.282 0.72 inch cm
Approx. Weight (lbs/1000') (kgs/km) 204 304 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.162 0.24 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor: Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8

Resources

There are no downloadable resources for this product.