SPEC: 10006

18 SOL CU 8/C CL2/CMH PVC BROWN 250 FT SPEC10006 553080407

Southwire #: 553080407

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
WHITE
Conductor Color
Packaging

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.512 1.30 inch cm
Insulation Thickness (mils) (mm) 55 1.40 mils mm
Approx. OD (in) (cm) 0.630 1.60 inch cm
Copper Weight (lbs/1000') (kgs/km) 655 975 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 707 1052 lbs/1000' kgs/km

Standards & References

  • 150 Voltage rating per NEC® Article 725
  • ETL listed to UL 13
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2

Construction

  1. Solid copper conductors with 6 mils of PVC insulation
  2. Conductors are covered with a PVC jacket, Brown or White
  3. Ripcord