Southwire SIMpull® aluminum RWU90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.
Cond. Size | 2/0 AWG 2/0 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 12 12 | |
Diameter Over Conductor (in) (cm) | 0.376 0.96 | inch cm |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
Approx. OD (in) (cm) | 0.576 1.46 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 125 186 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 194 289 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM