SPEC: 10026

12-19 SD CU SIMpull (TM) THHN-THWN-2 MTW-AWM RED 15000 FT SPEC10026 58019801

Southwire #: 58019801

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap. SIMpull BARREL™ THHN/THWN-2 copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull BARREL™ THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material
FEATURES

  • Easier pulling with SIMpull NoLube® wire jacket.
  • Stationary package design to further reduce pulling tension.
  • Designed to help lower potential for lifting/handling/pulling injuries.
  • Patented parallel construction to reduce material handling and setup.
  • Avoid broken spools and spool over-turn.
  • Specifications

    Cond. Size 12 AWG 12 AWG
    Conductor Number 1 1
    Cond. Strands 19 19
    Diameter Over Conductor (in) (cm) 0.090 0.23 inch cm
    Insulation Thickness (mils) (mm) 20 0.51 mils mm
    Jacket Thickness (mils) (mm) 5 0.13 mils mm
    Approx. OD (in) (cm) 0.390 0.99 inch cm
    Copper Weight (lbs/1000') (kgs/km) 60 89 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 72 107 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • NMX-J-010-ANCE Thermoplastic insulated wires and cables
    • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
    • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

    Construction

    1. Conductor:Solid soft drawn annealed bare copper per ASTM B3 or combination-unilay Class C stranded soft drawn annealed bare copper per ASTM B787
    2. Insulation:Heat and moisture resistant PVC insulation in various colors
    3. Sheath:Nylon jacket utilizing SIMpull® Technology

    4. For information about our SIMpull Barrel™ Cable Drum please visit us at:   SIMpull Barrel™