SPEC: 10050

SEU Copper Service Entrance SPEC10050

Copper Service Entrance Cable, Type SEU Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2 or THHN/THWN. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
10 AWG 10 AWG
2 2
Solid Solid
0.101 0.26
20 0.51
30 0.76
0.295 x 0.449 0.75 x 1.14
94 140
130 193
More Options
8 AWG 8 AWG
2 2
7 7
0.141 0.36
30 0.76
30 0.76
0.392 x 0.608 1.00 x 1.54
156 232
216 321
More Options
6 AWG 6 AWG
2 2
7 7
0.177 0.45
30 0.76
30 0.76
0.433 x 0.685 1.10 x 1.74
253 377
322 479
More Options
6 AWG 6 AWG
2 2
7 7
0.177 0.45
30 0.76
30 0.76
0.433 x 0.685 1.10 x 1.74
223 332
292 435
More Options
4 AWG 4 AWG
2 2
7 7
0.225 0.57
45 1.14
30 0.76
0.529 x 0.848 1.34 x 2.15
411 612
495 737
More Options
4 AWG 4 AWG
2 2
7 7
0.225 0.57
45 1.14
30 0.76
0.500 x 0.819 1.27 x 2.08
349 519
431 641
More Options
2 AWG 2 AWG
2 2
7 7
0.282 0.72
45 1.14
30 0.76
0.599 x 0.976 1.52 x 2.48
639 951
738 1098
More Options
2 AWG 2 AWG
2 2
7 7
0.282 0.72
45 1.14
30 0.76
0.587 x 0.964 1.49 x 2.45
563 838
662 985
More Options
2/0 AWG 2/0 AWG
2 2
19 19
0.405 1.03
55 1.40
30 0.76
0.791 x 1.317 2.01 x 3.35
1294 1926
1446 2152

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
10 AWG 10 AWG
2 2
1.3 3.30
166 75.30
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
2 2
1.9 4.83
264 119.75
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
2 2
2.2 5.59
419 190.06
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
2 2
2.2 5.59
419 190.06
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
2 2
2.5 6.35
667 302.55
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
4 AWG 4 AWG
2 2
2.5 6.35
667 302.55
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
2 2
3.0 7.62
1061 481.26
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
2 AWG 2 AWG
2 2
3.0 7.62
1061 481.26
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
2/0 AWG 2/0 AWG
2 2
5.2 13.21
2129 965.70
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN/THWN
  3. Neutral:Insulated bare soft annealed neutral
  4. Binder:Reinforcement binder
  5. Jacket:Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.