SPEC: 10041

SER Aluminum Service Entrance SPEC10041

Aluminum Service Entrance Cable, Type SER Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2 or THHN/THWN. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SER, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Num x Neutral Size Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
3 3
0.128 0.33
Solid Solid
30 0.76
1x8 1x8
1x8 1x8
30 0.76
0.542 1.38
134 199
More Options
6 AWG 6 AWG
2 2
0.169 0.43
7 7
30 0.76
1x6 1x6
1x6 1x6
30 0.76
0.599 1.52
144 214
More Options
6 AWG 6 AWG
3 3
0.169 0.43
7 7
30 0.76
1x6 1x6
1x6 1x6
30 0.76
0.651 1.65
187 278
More Options
4 AWG 4 AWG
2 2
0.212 0.54
7 7
45 1.14
1x6 1x6
1x6 1x6
30 0.76
0.738 1.87
190 283
More Options
4 AWG 4 AWG
3 3
0.212 0.54
7 7
45 1.14
1x6 1x6
1x6 1x6
30 0.76
0.757 1.92
253 377
More Options
2 AWG 2 AWG
3 3
0.268 0.68
6 6
45 1.14
1x4 1x4
1x4 1x4
30 0.76
0.895 2.27
361 537
More Options
2 AWG 2 AWG
4 4
0.268 0.68
7 7
45 1.14
1x4 1x4
1x4 1x4
30 0.76
1.054 2.68
459 683
More Options
1 AWG 1 AWG
3 3
0.298 0.76
8 8
55 1.40
1x3 1x3
1x3 1x3
30 0.76
1.078 2.74
460 685
More Options
1/0 AWG 1/0 AWG
3 3
0.336 0.85
10 10
55 1.40
1x2 1x2
1x2 1x2
30 0.76
1.182 3.00
557 829
More Options
2/0 AWG 2/0 AWG
3 3
0.376 0.96
12 12
55 1.40
1x1 1x1
1x1 1x1
30 0.76
1.279 3.25
670 997
More Options
2/0 AWG 2/0 AWG
4 4
0.376 0.96
12 12
55 1.40
1x1 1x1
1x1 1x1
30 0.76
1.421 3.61
847 1260
More Options
3/0 AWG 3/0 AWG
3 3
0.422 1.07
16 16
55 1.40
1x1/0 1x1/0
1x1/0 1x1/0
30 0.76
1.392 3.54
812 1208
More Options
4/0 AWG 4/0 AWG
2 2
0.474 1.20
19 19
55 1.40
1x2/0 1x2/0
1x2/0 1x2/0
30 0.76
1.366 3.47
725 1079
More Options
4/0 AWG 4/0 AWG
3 3
0.474 1.20
19 19
55 1.40
1x2/0 1x2/0
1x2/0 1x2/0
30 0.76
1.518 3.86
987 1469
More Options
4/0 AWG 4/0 AWG
4 4
0.474 1.20
19 19
55 1.40
1x2/0 1x2/0
1x2/0 1x2/0
30 0.76
1.688 4.29
1251 1862
More Options
250 KCMIL 250 KCMIL
3 3
0.520 1.32
22 22
65 1.65
1x3/0 1x3/0
1x3/0 1x3/0
30 0.76
1.670 4.24
1177 1752
More Options
250 KCMIL 250 KCMIL
4 4
0.520 1.32
22 22
65 1.65
1x3/0 1x3/0
1x3/0 1x3/0
30 0.76
1.859 4.72
1491 2219
Cond. Size Conductor Number Neutral Stranding (mils) (mm) Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
3 3
2.2 5.59
297 134.72
0.653 0.97
0.786 1.17
0.052 0.08
40 40
45 45
More Options
6 AWG 6 AWG
2 2
1 0.03
2.4 6.10
314 142.43
0.674 1.00
0.812 1.21
0.051 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
1 0.03
2.6 6.60
472 214.10
0.674 1.00
0.812 1.21
0.051 0.08
50 50
55 55
More Options
4 AWG 4 AWG
2 2
1 0.03
3.0 7.62
500 226.80
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
4 AWG 4 AWG
3 3
1 0.03
3.0 7.62
751 340.65
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
2 AWG 2 AWG
3 3
1 0.03
3.6 9.14
1194 541.59
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
2 AWG 2 AWG
4 4
1 0.03
5.3 13.46
1274 577.88
0.267 0.40
0.321 0.48
0.045 0.07
72 72
80 80
More Options
1 AWG 1 AWG
3 3
1 0.03
5.4 13.72
1506 683.11
0.211 0.31
0.254 0.38
0.046 0.07
100 100
115 115
More Options
1/0 AWG 1/0 AWG
3 3
1 0.03
5.9 14.99
1900 861.82
0.168 0.25
0.201 0.30
0.044 0.07
120 120
135 135
More Options
2/0 AWG 2/0 AWG
3 3
1 0.03
6.4 16.26
2395 1086.35
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
2/0 AWG 2/0 AWG
4 4
1 0.03
7.1 18.03
2555 1158.93
0.133 0.20
0.160 0.24
0.043 0.06
108 108
120 120
More Options
3/0 AWG 3/0 AWG
3 3
1 0.03
7.0 17.78
3020 1369.85
0.105 0.16
0.126 0.19
0.042 0.06
155 155
175 175
More Options
4/0 AWG 4/0 AWG
2 2
1 0.03
6.8 17.27
2539 1151.67
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205
More Options
4/0 AWG 4/0 AWG
3 3
1 0.03
7.6 19.30
3808 1727.28
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205
More Options
4/0 AWG 4/0 AWG
4 4
1 0.03
8.4 21.34
4062 1842.49
0.084 0.13
0.100 0.15
0.041 0.06
144 144
164 164
More Options
250 KCMIL 250 KCMIL
3 3
1 0.03
8.4 21.34
4500 2041.16
0.071 0.11
0.086 0.13
0.041 0.06
205 205
230 230
More Options
250 KCMIL 250 KCMIL
4 4
1 0.03
9.3 23.62
4800 2177.24
0.071 0.11
0.086 0.13
0.041 0.06
164 164
184 184

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor: Class B compact stranded bare aluminum Alumaflex per ASTM B800 and ASTM B801
  2. Insulation: All phases and neutral are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN/THWN. Identification: 3/C - Black, Black 3 Red Stripes, Black 3 White Stripes. 4/C Black, Black 3 Red Stripes, Black 3 White Stripes, Black 3 Blue Stripes
  3. Neutral: Insulated bare soft annealed neutral
  4. Ground: Bare soft annealed ground
  5. Binder: Reinforcement binder
  6. Jacket: Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.