SPEC: 10010

10-7 CU USE-2 RHH-RHW-2 1KV GREEN 2500 FT SPEC10010 95353902

Southwire #: 95353902

Underground Service Entrance Cable. 600 Volt. Copper Conductors. Cross-Linked Polyethylene (XLP) Insulation. High-Heat, Moisture, and Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GREEN
RED
WHITE
Packaging

Application & Features

Southwire® Type USE-2 conductors are used with conduit as specified in the 2011 National Electrical Code. When used as Type USE-2, conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90° C. When used as RHH, conductor temperatures shall not exceed 90°C in dry locations. When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations. Voltage rating for USE-2 conductors is 600 volts.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 1 1
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.113 0.29 inch cm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.203 0.52 inch cm
Copper Weight (lbs/1000') (kgs/km) 32 48 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 42 63 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Southwire® USE-2 comply with the following:

  • ASTM - B3 and B8
  • UL Standard 854 for USE-2
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70 - 2011 Edition
  • NEMA WC 70 Construction Requirements
  • RoHS/REACH Compliant

Construction

Southwire® Type USE-2 copper conductors are annealed (soft) copper. Insulation is an abrasion, moisture, heat, and sunlight resistant black crosslinked polyethylene (XLP).