SPEC: 10010

250-37 CU USE-2 RHH-RHW-2 600V BLACK 2500 FT SPEC10010 11355502

Southwire #: 11355502

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Size 250 KCMIL 250 KCMIL
Conductor Number 1 1
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.558 1.42 inch cm
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Approx. OD (in) (cm) 0.748 1.90 inch cm
Copper Weight (lbs/1000') (kgs/km) 771 1147 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 884 1316 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2 Silicone-Free, Abrasion, High-Heat, Moisture, and Sunlight Resistant Sizes 6 - 4/0.